Head office CSOB

Offices

New head office for Ceskoslovenska obchodni banka, a. s. (CSOB), a universal bank operating in the Czech Republic.

Why was the decision for an EIB / KNX solution made?

The customers wish for an intelligent system to control lighting, shading and climate could be fulfilled with KNX technology. Annual energy savings of 17% compared to a conventional installation are possible.

Applications

Lighting Control and Regulation

  • Switching
  • Dimming
  • Central Control
  • Time Control
  • Daylight Dependant Switching
  • Constant Light Regulation
  • Light Scenes
  • Panic Lighting
  • Control via DALI

Blind and Shutter Control

  • Time Control
  • Weather Dependant Switching (Wind, Rain, Frost)
  • Sun Position Dependant Control (Light Steering, Glare Protection)
  • Central Control

Heating, Ventilation and Air Conditioning (HVAC)

  • Time Control
  • HVAC Fault Monitoring
  • Type of Heating / Cooling System: Fan Coil

Energy and Load Management

  • Consumption Measurement
  • Circuit / Socket Outlet Switching

Key Data

General Facts

Owner / Investor

PPF a.s / CSOB

Location

Czech Republic, Prague

Type of Building

Offices

Consultant

LPC s.r.o. Praha

Integrator / Contractor

LPC s.r.o. Praha

Floor Space (m²)

16.500 m²

No. of Floors

5

KNX Installation Facts

Number of Lines

86

Number of Components

4812                            

Photos

Select region / language