Hotel Zimba Schruns

Hospitality

The hotel Zimba is located in Vorarlberg, Austria. Surrounded by beautiful landscapes and amazing scenery, this location offers the visitors a great opportunity to go for long hiking tours in summer or go skiing in winter. The hotel has its own wellness and indoor pool, which its customers can make use of to enjoy a relaxing holiday.

What were the challenges in fulfilling the wishes of the customer?

The challenge here was operate the complete building via a PC with a central control.

Why was the decision for a KNX solution made?

The decision for KNX was the result of the systems flexibility, user friendliness and cost efficiency.

Applications

Lighting Control and Regulation

  • Switching
  • Dimming
  • Central Control
  • Time Control
  • Daylight Dependant Switching
  • Light Scenes
  • Panic Lighting
  • Control via DALI

Blind and Shutter Control

  • Time Control
  • Weather Dependant Switching (Wind, Rain, Frost)
  • Movement to Preset Positions
  • Sun Position Dependant Control (Light Steering, Glare Protection)
  • Central Control
  • Type of Sun Protection: Shutter

Heating, Ventilation and Air Conditioning (HVAC)

  • Time Control
  • HVAC Fault Monitoring

Security and Fault Monitoring

  • Presence Simulation
  • Panic Switching
  • General Fault Handling

Operation, Indication and Visualisation

  • Visualisation via PC

Central Automation

  • Complex Logical Operations
  • Time Control
  • Collective Scenes

Key Data

General Facts

Owner / Investor

Fam. Ladurner

Location

Austria, Vorarlberg

Type of Building

Hospitality

Year of Construction

2003

Architect

Schröcker-Ganahl

Consultant

Schröcker-Ganahl

Integrator / Contractor

Elektrotechnik Durig

No. of Floors

4

No. of Offices / Rooms

65

KNX Installation Facts

Number of Lines

2

Number of Components

105

Electrical Installation

400,000 EUR 

KNX Proportion

17%                       

Photos

Select region / language