Kingkey 100

Hospitality

The Kingkey 100 is a huge skyscraper in Shenzhen, Guangdong province, China. The mixed-use building is set to rise 441.8 metres (1,449 ft) and contain 100 floors for office space and a hotel. 
Out of those 100 floors, 68 contain 173,000 square metres (1,862,157 sq ft) of class A office space, 22 stories for a 35,000 square metres (376,737 sq ft) of six-star business hotel and the top four floors of the skyscraper holds a garden and several restaurants.

What were the challenges in fulfilling the wishes of the customer?

Such a large project requires high stability and scalability. More than 100,000 data points and 15 gateways have to be managed.

Why was the decision for a KNX solution made?

The ABB i-bus® KNX System systems easily combine quality living, comfort and safety with efficiency and environmental consciousness. The i-bus products cover the complete range of applications in buildings: from lighting and shutter control, to heating, ventilation, energy management, security and surveillance. These requirements can be realised cost-effectively using KNX with a minimum of planning and installation expense.

Applications

Lighting Control and Regulation

  • Switching
  • Dimming
  • Central Control
  • Time Control
  • Daylight Dependant Switching
  • Light Scenes
  • Panic Lighting

Blind and Shutter Control

  • Time Control
  • Weather Dependant Switching (Wind, Rain, Frost)
  • Movement to Preset Positions
  • Sun Position Dependant Control (Light Steering, Glare Protection)
  • Central Control

Heating, Ventilation and Air Conditioning (HVAC)

  • Time Control
  • HVAC Fault Monitoring
  • Window Position Dependant Control
  • Presence dependant Control

Energy and Load Management

  • Circuit Monitoring

Security and Fault Monitoring

  • Panic Switching

Operation, Indication and Visualisation

  • IR - Remote Control
  • LCD Display
  • Visualisation via PC

Audio / Video

  • Interactive Operation via KNX

Central Automation

  • Complex Logical Operations
  • Time Control
  • Collective Scenes

Interfacing to other Building Systems

  • Connection to other Systems via Analogue or Digital Inputs
  • Communication Gateway to other Systems (Fidelio,OPC-Server)

Other Applications

  • It is possible to trigger scenes with lighting, music, HVAC and other functions by iPad

Key Data

General Facts

Owner / Investor

Kingkey Group

Location

China, Shenzhen

Type of Building

Hospitality

Year of Construction

2007

Architect

TFP;ARUP

Consultant

Shenzhen Institute of Building Research

Integrator / Contractor

Crowns Hinwo

Floor Space (m²)

220,000 m²

No. of Floors

100

No. of Offices / Rooms

 >900

KNX Installation Facts

Number of Lines

15

Number of Components

12,000 

Construction Volume

5 billion CNY 

Electrical Installation

350 million CNY

KNX Proportion

2%                                                      

Photos

Select region / language