The egyptian head quarter of the Kuwait National Bank is located near New Cairo City and is equipped with KNX Intelligent Building Control technology. The construction started 2010 and ended in 2011.
The customer demaned an highly energy efficient solution which can be easily controlled by KNX switches. Therefore all major lighting circuits can be either switched or dimmed via appropriate actuators.
The decision for a KNX solution was made first of all due to the open and standardized system and the capability of being extended at any time also by devices and products of further manufacturers. Furthermore the brand ABB combined with the consulting support of the ABB team were decision factors.
Shutters and lighting are combined into scenes to reduce energy consumption.
8-11%