The Mercedes Pappas project is an ultramodern corporate headquarter including administrative and social rooms as well as sales and a showroom for high-quality cars. Furthermore, the building also has a service garage, using the most up-to-date techniques.
The high functionality of the building complex represented a large challenge, as well as the integration of safety conducting systems (Siemens Winguard) and the combination of an alarm technology.
A important advantage of KNX is it´s capacity to integrate foreign system-components without difficulty. Due to the European standardisation various possibilities are open. A substantial point is ROI (Return on Invest) and the associated chance to minimize the operating costs. Moreover, the high know-how on the market led to the acceptance of the KNX solution.