Ruzyne International Airport serves Prague, Czech Republic. Located 10 km from the city centre, the airport is a hub for Czech Airlines. It was opened on April 5, 1937. Prague-Ruzyne is the biggest airport in the Czech Republic and with 12.4 million passengers in 2007 the busiest one within the new EU member states. It was named the best airport in Central and Eastern Europe by Skytrax in 2005 and 2007.
The customer requested a flexible open system allowing high functionality for lighting and dimming solution. The ABB i-bus® controls the lighting systems of the Gate B and Parking C.
The easily adaptable light control and the central control to other systems via gateways led to this choice.