Raiffeisen Zentral Bank (RZB) Salzburg

Financial

The Salzburg RZB offices are located in a protected historical monument. The Karajan House was erected between 1863 and 1866 and the famous ruler spent his childhood and youth there. The premises belongs to the Raiffeisen organisation in Salzburg since 1976.

What were the challenges in fulfilling the wishes of the customer?

The renovations and reconstructions in a protected house posed a challenge for all firms involved in this project. The constructional possibilities were very restricted, since no previsions for cabling had been built in.

Why was the decision for a KNX solution made?

The KNX system enables a secure data transmission and signal transfer through a simple structure as well as a minimal use of wires.

Applications

Lighting Control and Regulation

  • Switching
  • Dimming

Blind and Shutter Control

  • Type of Sun Protection: curtain

Heating, Ventilation and Air Conditioning (HVAC)

  • Time Control
  • HVAC Fault Monitoring
  • Window Position Dependant Control
  • Presence Dependant Control
  • Type of heating/ Cooling system: TYPE

Other Applications

  • KNX-Port

Key Data

General Facts

Owner / Investor

RZB

Location

Austria, Salzburg

Type of Building

Financial

Year of Construction

1863

Architect

Scheicher, Adnet

Consultant

TC-Technik Consulting

Integrator / Contractor

Elektro-Sachs, Salzburg

Floor Space (m²)

ca. 1.700 m²

No. of Floors

4

No. of Offices / Rooms

50

KNX Installation Facts

Number of Lines

4

Number of Components

230

Electrical Installation

300,000 EUR

KNX Proportion

13%                            

Photos

Select region / language