An organised pilot project of an intelligent home was realised with the TechHome in Altstätten, Switzerland. This home uses a complete network for a maximum of comfort and security. Bathroom temperature, outdoor surveillance cameras in the yard, MP3 files and all the other functions are accessible from anywhere and are transferred over Ethernet and KNX.
The costly planning is worthwhile, because every construction phase can be implemented according to the restricted schedule of the architect without any great time loss, from the excavation and the laying of more than 10 km cable to the programming of the applications.
The big challenge was to integrate all the different applications under one software surface.
It was the only system which enables the full integration and networking of all the applications with a payable price.