Integration is easy, even from afar.
SACE Emax 2 air circuit breakers can be perfectly integrated into all automation and energy management systems to improve productivity and energy consumption and carry out remote service.
All circuit breakers can be equipped with communication units for use with Modbus, Profibus, and DeviceNet™ protocols, as well as the modern Modbus TCP, Profinet and EtherNet/IP™. The cartridge-type modules can be easily installed directly on the terminal box, even at a later date. Furthermore, the integrated IEC61850 communication module enables connection to automation systems widely used in medium voltage power distribution to create intelligent networks (Smart Grids).
All circuit breaker settings and functions can be accessed via Bluetooth connectivity, using the EPiC mobile app. This remote connection allows a safer interaction with the device mitigating the risk of arc flash accidents.
With an easy connection through the Ekip Com Hub module, SACE Emax 2 can be also integrated in the ABB Ability™ Electrical Distribution Control System, exploiting all the capabilities of a cloud computing platform such as predictive maintenance, analysis and report download.