Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

SACE Modul

Moulded case circuit breaker series launched in 1980, was available in different versions and is now obsolete

SACE Modul series of low voltage moulded case circuit-breaker was suitable for:

  • Rated uninterrupted current Iu from 100A to 3200A
  • Rated breaking capacities Icu up to 120kA at 380/415V AC

The series was composed of 9 physical frames: SRN-SRH 100-125, SN100-3200, SNR160, SH100-3200 and the derived versions are the following:

  • Switch disconnector series: SM1, SM2, SM3, SM4, SM5, SM5/M with Iu from 100A to 3200A
  • Residual current circuit breaker series: SRN-SRN, SN-SH with RCS10-16-25 with Iu up to 250A
  • Special circuit breaker SH630/M for mines: with nominal current Iu up to 630A at 1000V AC

Service solutions


 Retrofit kits
 - Direct Replacement with Tmax/Tmax XT (IEC)

Documents browser