SACE Novomax

Air circuit breaker series launched in 1971, was available in different versions and is now obsolete

SACE Novomax was presented as the most compact air circuit breaker of the era. Solid and reliable, thanks to the availability of a range consisting of six frames (G30-G2-G3-G4-G5-G6), covered uniterrupted breaking capacity Iu up to 6300A models and guaranteed breaking capacity Icu up to 100kA at 660V AC. The range included T series thermal relays and could be equipped with S1 and S2 series electronic relays.
Moreover, G protection for earth faults and logic output signals (S2 series) was introduced.

Service solutions

Retrofit kits

 - Direct Replacement Novomax G30 with Emax E2 (IEC)
 - Direct Replacement Novomax G2-G4 (Open Door) with Emax2
 - Hard Bus Retrofill Novomax G2..G6 with Emax 2
 - Cradle in Cradle Novomax G5 with Emax 2 E4.2

Products and documents browser

Related products