SACE Tmax XT - UL

For applications in accordance to UL 489 and CSA C22.2 Standard

Tmax XT1 is the smallest circuit breaker of the family, available in 3 and 4 poles version. Despite the reduced dimensions, Tmax XT1 reaches a breaking capacity value of 65kA at 480V.

Tmax XT2 is the high performing circuit breaker for applications up to 125A, available in 3 and 4 poles version with electronic and thermalmagnetic trip units. Five different breaking capacities are offered to customer, up to a maximum value of 150kA at 480V.

Tmax XT3 is the standard circuit breaker for applications up to 225A, available in 3 and 4 poles version. Two different levels of breaking capacities are available up to the maximum value of 35kA at 480V.

Tmax XT4 is the powerful circuit breaker for applications up to 250A. It is offered in five levels of breaking capacity, up to a maximum value of 150kA at 480V. Tmax XT4 can be fitted with thermalmagnetic and electronic trip units, even with energy metering. According to the different performance levels, 2, 3 and 4 poles versions are available.

Most of the accessories is common throughout the range and they are all field installable.

Tmax XT breakers tested and certified in accordance to UL 489 and CSA C22.2 carry IEC marking as well, so they are the perfect solution for those OEMs looking for a product that is globally recognized and accepted.

More information

ul
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language