SACE Tmax for special applications

Adaptability, versatility and complete freedom for applications up to 1500V DC and 1150V AC 

The SACE Tmax range of molded case circuit-breakers and switch-disconnectors for special applications offers increasingly comprehensive, leading-edge solutions that anticipate market trends.
World market leader in this area, SACE Tmax range is a complete series of products according to UL and IEC Standards to protect and isolate electrical systems.
It includes: 
• SACE Tmax PV and Tmax T for standard 1000V DC
applications as well as a versatile choice of extended ratings up to 1500V DC for today's increasingly demanding DC applications. Connection jumpers are available for enhanced safety and ease of installation.

• SACE Tmax T circuit-breakers and switch disconnectors for applications from 800V AC to 1150V AC

 

 

Tmax_PV_Family_LOW
Select region / language