Adaptaflex - flexible conduit systems for critical power and data cable protection

mwoi_pilot_article_header_02

The Adaptaflex range of flexible conduit systems is part of the ABB My world of installation range of solutions, designed to integrate seamlessly with all ABB My world of installation electrical products and brands, offering you unlimited compatibility solutions. 

Available in both metallic and non-metallic formats, Adaptaflex combine innovative design with dedicated manufacture to provide essential cable protection solutions. Our products comply with the world’s leading industry standards, approvals and certifications, including British Kitemark to IEC61386, CSA, CE Low Voltage Directive Approval, UL 1696, NF, UN, LUL 1-085, DB (DIN 5510) and Lloyds Register Approved.

Cable protection for a diverse range of sectors and applications

mwoi_adaptaflex_article_april17_products_editMade to the highest specifications, and offering a wide range of characteristics ideal for Construction, Rail Infrastructure, Marine, Machinery, Mechanical and Food & Beverage applications, Adaptaflex deliver a comprehensive suite of flexible conduit systems that integrate seamlessly with the ABB electrical installation product portfolio, providing your installation with infinite possibilities.

With Adaptaflex you not only get high quality, dependable cable protection solutions, you also get exceptional value. Our highly popular Contractor Packs – a favourite of many UK electricians, electrical contractors and installers – provide both, and are ideal for Retail/Office, LFH (Low Fire Hazard) and Liquid Resistant applications.

Investing in the future of cable protection

mwoi_adaptaflex_article_april17_investing_editAs a result of the continued confidence UK electrical contractors, installers and electricians have in our conduits and fittings, ABB has invested significantly in the Adaptaflex manufacturing facility, with the focus on production including new cutting-edge CNC machinery, and further corrugation and moulding technology to manufacture our critical wiring and cable protection product ranges.

Gary Fitzpatrick, Manufacturing Unit Manager at ABB in Coleshill commented: “As the market changes and the demand for more robust and reliable cable protection products increases, we want to retain our position as market leader, providing customers with products that are manufactured to the highest quality standards.”

Innovative new product launched for Food & Beverage sector

mwoi_adaptaflex_article_april17_antimicrobrial_editAs a result, one new innovation is Adaptaflex’s ground breaking antimicrobial conduit, designed to see levels of bacteria reduced by up to 80% in the first 15 minutes and 99% in just two hours. Made in partnership with BioCote, this product is fast becoming a favourite with the Food & Beverage industry. Featuring a smooth, food grade DuPont Hytrel® thermoplastic jacket, the conduit is complimented by an industry first, single piece liquid tight 316 stainless steel fitting.

The conduit’s antimicrobial additive contains inert ionic silver, which doesn’t react or change the appearance of the final product. Additionally, it won’t diminish in extreme temperatures, such as steam or deep freeze. Crucially, the antimicrobial protection will not wear off or wash away, since it is incorporated during manufacture to form an integral aspect of the product. Bacteria cannot survive contact with the silver ions in the antimicrobial protection, in effect turning off the bacteria’s basic properties.

It’s yet another ABB My world of installation product that integrates seamlessly with our comprehensive product portfolio, guaranteeing UK specifiers, installers, electrical contractors and electricians infinite compatibility solutions.

 

 

 

Select region / language