C1 Series

Ex d e double compression cable gland

ATEX/IECEx Metallic cable glands for armoured cable offering a double compression configuration.


Features
  • Double compression, inner cable and outer sheath
  • Wide cable clamping range
  • Good corrosion resistance
  • Operating temperature range (normal use): -40ºC to +100ºC (-40°F to +212°F)
  • IP66 - IP68 rating (5-Bar 30 mins)

Material

  • Nickel plated brass or Stainless steel 316L
  • Chloroprene or Silicone Seals

Suitable for use with

  • SWA (Steel Wire Armoured),
  • SWB (Steel Wire Braid) 
  • AWA (Aluminium Wire Armoured)
  • STA (Steel Tape Armoured)

Applications

  • Suitable for Ex d Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Control panels and junction boxes
  • Light fixture  & housings
  • Machine building
  • Heat tracing

Product Approvals

  • EN/IEC 60079-0, 60079-1, 60079-7, 60079-31
    -II2GD, Ex d e IIC Gb, Ex tb IIIC Db
  • EN 62444
  • UL2225 Class and Zone
    -Class 1 Zone 1 AEx e IIC
  • UL514B
    -Class 1 Div 2 ABCD
  • RoHS 2011/65/EU
  • WEEE 2002/96/EC
  • LVD 2014/35/EU
  • DNV Marine Type Approval

dts-product-approval-logo-atexdts-product-approval-logo-iec-ex EACExkopex-ex-product-approval-logo-cnex product-approval-logo-c-ul-us DNV

Parts list
Documents
Contact us

C1 Metric

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
 


Part no. Metric thread Inner Min. (mm/in) Outer Max. (mm/in) A Min B Min C Min W1 W2 W3
EXN03MSC1 M16x1.5 3.0 - 8.5 6.0 - 12.0 16.0 47.5 29.0 22.0 26.0 26.0
0.118 - 0.335 0.236 - 0.472 (0.63) (1.87) (1.142) (0.866) (1.024 (1.024
EXN03MMC1 M16x1.5 6.0 - 12.0 8.5 - 16.0 16 50 31.5 25 29 29
0.236 - 0.472 0.335 - 0.630 (0.63) (1.969) (1.24) (0.984) (1.142 (1.142
EXN04MSC1 M20x1.5 3.0 - 8.5 6.0 - 12.0 16 47.5 29 24 26 26
0.118 - 0.335 0.236 - 0.472 (0.63) (1.87) (1.142) (0.945) (1.024) (1.024)
EXN04MMC1 M20x1.5 6.0 - 12.0 8.5 - 16.0 16 47 31.5 25 29 29
0.236 - 0.472 0.335 - 0.630 (0.63) (1.929) (1.24) (0.984) (1.142) (1.142)
EXN04MLC1 M20x1.5 12.0 - 14.5 16.0 - 20.0 16 52 35 28 30 32
0.472 - 0.571 0.630 - 0.787 (0.63) (2.047) (1.378) (1.102) (1.181) (1.26)
EXN05MSC1 M25x1.5 6.0 - 12.0 8.5 - 16.0 18 50.5 31.5 29 29 29
0.236 - 0.472 0.335 - 0.630 (0.709) (1.988) (1.24) (1.142) (1.142) (1.142)
EXN05MMC1 M25x1.5 12.0 - 16.0 16.0 - 21.0 18 54.5 37 32 34 34
0.472 - 0.630 0.630 -0.827 (0.709) (2.146) (1.457) (1.26) (1.339) (1.339)
EXN05MLC1 M25x1.5 12.0 - 20.0 16.0 - 26.0 18 60.5 44 36 40 40
0.472 - 0.787 0.630 - 1.024 (0.709) (2.382) (1.732) (1.417) (1.575) (1.575
EXN06MSC1 M32x1.5 12.0 - 20.0 16.0 - 26.0 18 62 44 40 40 40
0.472 - 0.787 0.630 - 1.024 (0.709 (2.441) (1.732) (1.575) (1.575) (1.575
EXN06MMC1 M32x1.5 15.0 - 26.0 20.0 - 33.0 18 78.5 57 48 52 52
0.591 - 1.024 0.787 - 1.299 (0.709) (3.091) (2.244) (1.89) (2.047) (2.047)
EXN07MSC1 M40x1.5 15.0 - 26.0 20.0 - 33.0 18 78.5 57 48 52 52
0.591 - 1.024 0.787 - 1.299 (0.709) (3.091) (2.244) (1.89) (2.047) (2.047)
EXN07MMC1 M40x1.5 20.0 - 32.0 29.0 - 41.0 18 89.5 66 55 60 60
0.787 - 1.260 1.142 - 1.614 (0.709) (3.524) (2.598) (2.165) (2.362) (2.362)
EXN08MSC1 M50x1.5 22.0 - 35.0 33.0 - 48.0 18 96.5 82 60 70 75

0.866 - 1.378 1.299 - 1.890 (0.709) (3.799) (3.228) (2.362) (2.756) (2.953)
EXN08MMC1 M50x1.5 27.0 - 41.0 36.0 - 52.0 18 100 83 70 70 74
1.063 - 1.614 1.417 - 2.047 (0.709) (3.937) (3.268) (2.756) (2.756) (2.913)
EXN09MSC1 M63x1.5 35.0 - 45.0 43.0 - 57.0 20 106 89.5 75 80 80
1.378 - 1.772 1.693 - 2.244 (0.787) (4.173) (3.524) (2.953) (3.15) (3.15)
EXN09MMC1 M63x1.5 40.0 - 52.0 47.0 - 60.0 20 108 94 85 85 85
1.575 - 2.047 1.850 - 2.362 (0.787) (4.252) (3.701) (3.346) (3.346) (3.346)
EXN10MSC1 M75x1.5 40.0 - 52.0 47.0 - 60.0 20 107 94 85 85 85
1.575 - 2.047 1.850 - 2.362 (0.787) (4.252) (3.701) (3.346) (3.346) (3.346)
EXN10MMC1 M75x1.5 45.0 - 60.0 54.0 - 70.0 20 125 110.5 90 95 100
1.772 - 2.362 2.126 - 2.756 (0.787) (4.921) (4.35) (3.543) (3.74) (3.937)
EXN11MSC1 M90x1.5 45.0 - 60.0 54.0 - 70.0 20 124 110.5 95 95 100
1.772 - 2.362 2.126 - 2.756 (0.787) (4.882) (4.35) (3.74) (3.74) (3.937)
EXN11MMC1 M90x1.5 60.0 - 72.0 63.0 - 80.0 20 154 127 110 115 115
2.362 - 2.835 2.480 - 3.150 (0.787) (6.063) (5.0) (4.331) (4.528) (4.528)
EXN12MSC1 M110x2.0 45.0 - 60.0 54.0 - 70.0 20 124 110.5 120 95 100
1.772 - 2.362 2.126 - 2.756 (0.787) (4.882) (4.35) (4.724) (3.74) (3.937)
EXN12MMC1 M110x2.0 60.0 - 72.0 63.0 - 80.0 20 154 127 120 115 115
2.362 - 2.835 2.480 - 3.150 (0.787) (6.063) (5.0) (4.724) (4.528) (4.528)


C1 NPT

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
 


Part no. Metric thread Inner Min. (mm/in) Outer Max. (mm/in) A Min B Min C Min W1 W2 W3
EXN03ASC1 3/8” 3.0 - 8.5 6.0 - 12.0 16.0 47.5 29.0 22.0 26.0 26.0
0.118 - 0.335 0.236 - 0.472 (0.63) (1.87) (1.142) (0.866) (1.024) (1.024)
EXN03AMC1 3/8” 6.0 - 12.0 8.5 - 16.0 16.0 50.0 31.5 25.0 29.0 29.0
0.236 - 0.472 0.335 - 0.630 (0.63) (1.969) (1.24) (0.984) (1.142) (1.142)
EXN04ASC1 1/2” 3.0 - 8.5 6.0 - 12.0 16.0 47.5 29.0 24.0 26.0 26.0
0.118 - 0.335 0.236 - 0.472 (0.63) (1.87) (1.142) (0.945) (1.024) (1.024)
EXN04AMC1 1/2” 6.0 - 12.0 8.5 - 16.0 16.0 49.0 31.5 25.0 29.0 29.0
0.236 - 0.472 0.335 - 0.630 (0.63) (1.929) (1.24) (0.984) (1.142) (1.142)
EXN04ALC1 1/2” 12.0 - 14.5 16.0 - 20.0 16.0 52.0 35.0 28.0 30.0 32.0
0.472 - 0.571 0.630 - 0.787 (0.63) (2.047 (1.378) (1.102) (1.181) (1.26)
EXN05ASC1 3/4” 6.0 - 12.0 8.5 - 16.0 18.0 50.5 31.5 29.0 29.0 29.0
  0.236 - 0.472 0.335 - 0.630 (0.709) (1.988) (1.24) (1.142) (1.142) (1.142)
EXN05AMC1 3/4” 12.0 - 16.0 16.0 - 21.0 18.0 54.5 37.0 32.0 34.0 34
0.472 - 0.630 0.630 - 0.827 (0.709) (2.146) (1.457) (1.26) (1.339) (1.339)
EXN05ALC1 3/4” 12.0 - 20.0 16.0 - 26.0 18.0 60.5 44.0 36.0 40.0 40.0
0.472 - 0.787 0.630 - 1.024 (0.709) (2.382) (1.732) (1.417) (1.575) (1.575)
EXN06ASC1 1” 12.0 - 20.0 16.0 - 26.0 18.0 62.0 44.0 40.0 40.0 40.0
0.472 - 0.787 0.630 - 1.024 (0.709) (2.441) (1.732) (1.575) (1.575) (1.575)
EXN06AMC1 1” 20.0 - 32.0 29.0 - 41.0 18.0 89.5 66.0 55.0 60.0 60.0
0.787 - 1.260 1.142 - 1.614 (0.709) (3.524) (2.598) (2.165) (2.362) (2.362)
EXN07ASC1 11/4” 22.0 - 35.0 33.0 - 48.0 21.0 96.5 82.0 60.0 70.0 75.0
0.866 - 1.378 1.299 - 1.890 (0.827) (3.799) (3.228) (2.362) (2.756) (2.953)
EXN07AMC1 11/4” 27.0 - 41.0 36.0 - 52.0 21.0 100.0 83.0 70.0 70.0 74.0
1.063 - 1.614 1.417 - 2.047 (0.827) (3.937) (3.268) (2.756) (2.756) (2.913)
EXN08ASC1 11/2” 35.0 - 45.0 43.0 - 57.0 21.0 106.0 89.5 75.0 80.0 80.0
1.378 - 1.772 1.693 - 2.244 (0.827) (4.173) (3.524) (2.953) (3.15) (3.15)
EXN08AMC1 11/2” 40.0 - 52.0 47.0 - 60.0 21.0 108.0 94.0 85.0 85.0 85.0
1.575 - 2.047 1.850 - 2.362 (0.827) (4.252) (3.701) (3.346) (3.346) (3.346)
EXN09ASC1 2” 40.0 - 52.0 47.0 - 60.0 21.0 108.0 94.0 85.0 85.0 85.0
1.575 - 2.047 1.850 - 2.362 (0.827) (4.252) (3.701) (3.346) (3.346) (3.346)
EXN09AMC1 2” 45.0 - 60.0 54.0 - 70.0 21.0 125.0 110.5 90.0 95.0 100.0
1.772 - 2.362 2.126 - 2.756 (0.827) (4.921) (4.35) (3.543) (3.74) (3.937)
EXN10ASC1 21/2” 45.0 - 60.0 54.0 - 70.0 21.0 124.0 110.5 95.0 95.0 100.0
1.772 - 2.362 2.126 - 2.756 (0.827) (4.882) (4.35) (3.74) (3.74) (3.937)
EXN10AMC1 21/2” 60.0 - 72.0 63.0 - 80.0 21.0 154.0 127.0 110.0 115.0 115.0
2.362 - 2.835 2.480 - 3.150 (0.827) (6.063) (5.000) (4.331) (4.528) (4.528)
EXN11ASC1 3” 45.0 - 60.0 54.0 - 70.0 21.0 124.0 110.5 120.0 95.0 100.0
1.772 - 2.362 2.126 - 2.756 (0.827) (4.882) (4.350) (4.724) (3.74) (3.937)
EXN11AMC1 3” 60.0 - 72.0 63.0 - 80.0 21.0 154.0 127.0 120.0 115.0 115.0
2.362 - 2.835 2.480 - 3.150 (0.8) (6.1) (5.0) (4.7) (4.5) (4.528)
EXN12ASC1 31/2” 45.0 - 60.0 54.0 - 70.0 21.0 124.0 110.5 120.0 95 100.0
1.772 - 2.362 2.126 - 2.756 (0.787) (4.882) (4.35) (4.724) (3.74) (3.937)
EXN12AMC1 31/2” 60.0 - 72.0 63.0 - 80.0 21.0 154.0 127.0 120.0 115.0 115.0
2.362 - 2.835 2.480 - 3.150 (0.787) (6.063) (5.0) (4.724) (4.528) (4.528)

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language