C2 Series

Ex d e single compression cable gland

ATEX/IECEx Metallic cable glands for circular non-armoured cable offering a multiple range seal configuration.

Features

  • Multiple layered seals for wide clamping range
  • Good corrosion resistance
  • Safe operating temperature range: -40ºC to +100ºC (-40 to +212°F)
  • IP66 - IP68 rating (5-Bar 30 mins)

Material

  • Nickel plated brass or Stainless steel 316L
  • Chloroprene seals

Suitable for use with

  • Circular non-armoured cable

Applications

  • Suitable for Ex d, Ex e and Ex tb applications
  • Gas zones 1, 2 and dust zones 21, 22
  • Control panels and junction boxes
  • Light fixture  & housings
  • Machine building
  • Heat tracing

Product Approvals

  • EN/IEC 60079-0, 60079-1, 60079-7, 60079-31
    -II2GD, Ex d e IIC Gb, Ex tb IIIC Db
  • EN 62444
  • UL514B
    -Class 1 Div 2 ABCD
  • UL2225 Class and Zone
  • -Class 1 Zone 1 AEx e IIC
  • RoHS 2011/65/EU
  • WEEE 2002/96/EC
  • LVD 2014/35/EU
  • DNV Marine Type Approval

dts-product-approval-logo-atexdts-product-approval-logo-iec-ex EACEx kopex-ex-product-approval-logo-cnex product-approval-logo-c-ul-us DNV
Parts list
Documents
Contact us

C2 Metric

Bold numbers are metric, italic numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.

Part no. Metric thread Inner Min. (mm/in) Outer Max. (mm/in) A Min B Min C Min W1 W2
EXN03MMC2 M16x1.5 4.0 12.0 16.0 31.0 24.0 22.0 22.0
0.157 0.472 0.63 1.22 0.945 0.866 0.866
EXN04MSC2 M20x1.5 3.0 9.0 16.0 27.0 24.0 22.0 20.0
0.118 0.354 0.63 1.063 0.945 0.866 0.787
EXN04MMC2 M20x1.5 4.0 12.0 16.0 27.0 24.0 22.0 22.0
0.157 0.472 0.63 1.063 0.945 0.866 0.866
EXN04MLC2 M20x1.5 10.0 16.0 16.0 30.0 31.0 28.0 28.0
0.394 0.63 0.63 1.181 1.22 1.102 1.102
EXN05MMC2 M25x1.5 10.0 18.0 16.0 30.5 31.0 28.0 28.0
0.394 0.709 0.63 1.201 1.22 1.102 1.102
EXN05MLC2 M25x1.5 14.0 20.0 16.0 34.0 39.0 35.0 35.0
0.551 0.787 0.63 1.339 1.535 1.378 1.378
EXN06MMC2 M32x1.5 14.0 24.0 16.0 33.0 39.0 35.0 35.0
0.551 0.945 0.63 1.299 1.535 1.378 1.378
EXN06MLC2 M32x1.5 22.0 28.0 16.0 41.0 50.0 45.0 45.0
0.866 1.102 0.63 1.614 1.969 1.772 1.772
EXN07MMC2 M40x1.5 22.0 32.0 18.0 41.0 50.0 45.0 45.0
0.866 1.26 0.709 1.614 1.969 1.772 1.772
EXN07MLC2 M40x1.5 26.0 34.0 18.0 44.0 55.5 50.0 50.0
1.024 1.339 0.709 1.732 2.185 1.969 1.969
EXN08MSC2 M50x1.5 26.0 35.0 18.0 44.0 61.0 55.0 50.0
1.024 1.378 0.709 1.732 2.402 2.165 1.969
EXN08MMC2 M50x1.5 35.0 44.0 18.0 43.0 70.0 64.0 64.0
1.378 1.732 0.709 1.693 2.756 2.52 2.52
EXN09MSC2 M63x1.5 35.0 45.0 18.0 43.0 75.0 68.0 64.0
1.378 1.772 0.709 1.693 2.953 2.677 2.52
EXN09MMC2 M63x1.5 46.0 56.0 18.0 52.5 89.0 75.0 80.0
1.811 2.205 0.709 2.067 3.504 2.953 3.15
EXN10MSC2 M75x1.5 46.0 62.0 20.0 52.0 89.0 80.0 80.0
1.811 2.441 0.787 2.047 3.504 3.15 3.15
EXN10MMC2 M75x1.5 60.0 69.0 20.0 55.0 105.0 95.0 95.0
2.362 2.717 0.787 2.165 4.134 3.74 3.74
EXN11MSC2 M90x1.5 60.0 75.0 20.0 55.0 105.0 95.0 95.0
2.362 2.953 0.787 2.165 4.134 3.74 3.74
EXN11MMC2 M90x1.5 75.0 82.0 20.0 55.0 117.0 105.0 105.0
2.953 3.228 0.787 2.165 4.606 4.134 4.134

 

C2 NPT

Bold numbers are metric, parenthesis numbers are inches.
Note: Product must be installed in accordance with applicable national and local electrical codes.
 

Part no. NPT thread Min. (mm/in) Max. (mm/in) A Min B Min C Min W1 W2
EXN03AMC2 3/8” 4.0 12.0 16.0 31.0 24.0 22.0 22.0
0.157 0.472 0.63 1.22 0.945 0.866 0.866
EXN04ASC2 1/2” 3.0 9.0 16.0 27.0 24.0 22.0 20.0
0.118 0.354 0.63 1.063 0.945 0.866 0.787
EXN04AMC2 1/2” 4.0 12.0 16.0 27.0 24.0 22.0 22.0
0.157 0.472 0.63 1.063 0.945 0.866 0.866
EXN04ALC2 1/2” 10.0 16.0 16.0 30.0 31.0 28.0 28.0
0.394 0.63 0.63 1.181 1.22 1.102 1.102
EXN05AMC2 3/4” 10.0 18.0 16.0 30.5 31.0 28.0 28.0
0.394 0.709 0.63 1.201 1.22 1.102 1.102
EXN05ALC2 3/4” 14.0 20.0 16.0 34.0 39.0 35.0 35.0
0.551 0.787 0.63 1.339 1.535 1.378 1.378
EXN06AMC2 1” 14.0 24.0 20.0 33.0 39.0 35.0 35.0
0.551 0.945 0.787 1.299 1.535 1.378 1.378
EXN06ALC2 1” 22.0 28.0 20.0 41.0 50.0 45.0 45.0
0.866 1.102 0.787 1.614 1.969 1.772 1.772
EXN07AMC2 1 1/4” 22.0 32.0 20.0 41.0 50.0 45.0 45.0
0.866 1.26 0.787 1.614 1.969 1.772 1.772
EXN07ALC2 11/4” 26.0 34.0 20.0 44.0 55.5 50.0 50.0
1.0 1.3 0.8 1.7 2.2 2.0 2.0
EXN08ASC2 11/2” 26.0 35.0 20.0 44.0 61.0 55.0 50.0
1.0 1.4 0.8 1.7 2.4 2.2 2.0
EXN08AMC2 11/2” 35.0 44.0 20.0 43.0 70.0 64.0 64.0
1.4 1.7 0.8 1.7 2.8 2.5 2.5
EXN09ASC2 2” 35.0 45.0 20.0 43.0 75.0 68.0 64.0
1.4 1.8 0.8 1.7 3.0 2.7 2.5
EXN09AMC2 2” 46.0 56.0 20.0 52.5 89.0 75.0 80.0
1.8 2.2 0.8 2.1 3.5 3.0 3.2
EXN10ASC2 21/2” 46.0 62.0 21.0 52.0 89.0 80.0 80.0
1.8 2.4 0.8 2.0 3.5 3.2 3.2
EXN10AMC2 21/2” 60.0 69.0 21.0 55.0 105.0 95.0 95.0
2.4 2.7 0.8 2.2 4.1 3.7 3.7
EXN11ASC2 3” 60.0 75.0 21.0 55.0 105.0 95.0 95.0
 2.4 3.0 0.8   2.2 4.1  3.7  3.7 
EXN11AMC2 3” 75.0 82.0 21.0 55.0 117.0 105.0 105.0
3.0 3.2 0.8 2.2 4.6 4.1 4.1


IECEx certificate

TR-CU certificate (Russian Federation)

DNV certificate (Marine)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language