NC Standard Weight

General purpose conduit, Polyamide 6

NC standard weight is extensively used in harnesses on HGV, off road vehicles and marine applications where a superior protection against impact and mechanical shock is preferred.

The conduit is used for both chassis and engine applications and can be used in a wide range of temperatures. Polyamide 6 is highly resistant to all hydrocarbon based oils and fluids and many types of solvents.

Features & benefits:

  • High flexibility & fatigue life
  • Very high abrasion, impact and shock resistance
  • Temperature range: -40ºC to +120ºC
    Temperature range short-term: +170°C
  • UV Resistance - Very High (Black), Medium (Grey, Orange and Red)
  • IP40 - IP68 (2 bar 30 mins) (Depending on fittings)
  • Available colours: 
    Black (BL), Grey (RAL7031), Red (RAL3031) & Orange (RAL2003) 
  • Self extinguishing, low smoke toxicity & halogen free
  • Available in slit variants
NC conduit

Conformity

  • ADR Approved (sealed fittings)
  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV)EU200/53/EC 
  • UL94 HB
Select region / language