Type AB - Sealed straight fitting

Straight Fitting

Straight compression type fittings incorporating fixed or swivel male threads to provide connection to knockouts and threaded entries. These fittings are designed for use with all types of unslit Harnessflex conduit, maintaining maximum conduit bore.

  • IP67 - IP68 (2 bar for 30 minutes) SRN sealing bush protects against ingress of water and dust.
  • Cap-nut retention ring ensures integrity of assembly under extreme vibration
  • Available with metric, PG fixed male, NPT & PF threads.
  • Includes flat seal washer providing a seal between panel / bulkhead and fitting.
  • Polyamide (Nylon) 66
  • Temperature Range: -40ºC to +150ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
straight fitting

Conformity

  • ADR approved (NC conduits ONLY)
  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Parts list
Documents
3D Models
Related products
Contact us

Straight (Metric versions) - Sealed Fittings

Straight Body Part No. Cap Nut Sealing Bush Conduit Size Thread Size
NC NW
AB12-M16 CN07 SRN07 10 8.5 M16 x 1.5mm
AB12-M20 CN07 SRN07 10 8.5 M20 x 1.5mm
AB12-M16 CN09 SRN09 12 10 M16 x 1.5mm
AB12-M20 CN09 SRN09 12 10 M20 x 1.5mm
AB16-M16 CN11 SRN11 16 13 M16 x 1.5mm
AB16-M20 CN11 SRN11 16 13 M20 x 1.5mm
AB20-M20 CN16 SRN16 20 17 M20 x 1.5mm
AB25-M25 CN21 SRN21 25 22 M25 x 1.5mm
AB25-M25 CN28 SRN28 28 23 M25 x 1.5mm
AB32-M32 CN32 SRN29 32 29 M32 x 1.5mm
AB40-M40 CN36 SRN36 40 36 M40 x 1.5mm
AB50-M50 CN48 SRN48 50 48 M50 x 1.5mm
NOTE: Order elbow bodies, cap nuts, sealing bushes separately

Straight (PG version) - Sealed Fittings

Straight Body Part No. Cap Nut Sealing Bush Conduit Size Thread Size
NC NW
AB12-PG09 CN07 SRN07 10 8.5 PG09
AB12-PG11 CN07 SRN07 10 8.5 PG11
AB12-PG13 CN07 SRN07 10 8.5 PG13.5
AB12-PG09 CN09 SRN09 12 10 PG09
AB12-PG11 CN09 SRN09 12 10 PG11
AB12-PG13 CN09 SRN09 12 10 PG13.5
AB16-PG09 CN11 SRN11 16 13 PG09
AB16-PG11 CN11 SRN11 16 13 PG11
AB16-PG13 CN11 SRN11 16 13 PG13.5
AB20-PG16 CN16 SRN16 20 17 PG16
AB25-PG21 CN21 SRN21 25 22 PG21
AB25-PG21 CN28 SRN28 28 23 PG21
AB32-PG29 CN32 SRN32 32 29 PG29
AB40-PG36 CN36 SRN36 40 36 PG36
AB50-PG48 CN48 SRN48 50 48 PG48
NOTE: Order fitting bodies, cap nuts and sealing bushes separately
Part numbers for NPT and PF threads available on request

Straight (Swivel Metric version) - Sealed Fittings

Straight Body Part No. Cap Nut Sealing Bush Conduit Size Thread Size
NC NW
ABS12-M16 CN07 SRN07 10 8.5 M16 x 1.5mm
ABS12-M20 CN07 SRN07 10 8.5 M20 x 1.5mm
ABS12-M16 CN09 SRN09 12 10 M16 x 1.5mm
ABS12-M20 CN09 SRN09 12 10 M20 x 1.5mm
ABS20-M20 CN16 SRN16 20 17 M20 x 1.5mm
NOTE: Order fitting bodies, cap nuts and sealing bushes separately
Other thread options available including PF, PG, NPT and UNEF - contact us for further information
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language