Type CGS - Cable Glands

Sealed Fitting

Straight compression type cable glands incorporating fixed male threads to provide secure cable connections through knockouts and threaded entries.

Harnessflex compression cable glands are designed to offer effective stable joints and connections in a wiring harness, that also shield against high pressure wash-down, excessive dust ingress, cable strain and mechanical abrasion.

Features & benefits:

  • Straight compression type cable glands, incorporating fixed male threads
  • IP69 - IP68 (5 bar for 30 minutes)
  • Mechanical protection and a degree of ingress protection against dust
  • Polyamide (Nylon) 66 - UV & Heat resistant
  • Temperature Range: -40ºC to +120ºC
  • Very high UV resistance 
  • Self extinguishing, low smoke toxicity & halogen free
  • Available in black only
CGS cable gland

Conformity

  • CE Mark to the low voltage directive 
  • RoHS Compliant to 2011/65/EU 
  • Conforms with end of life vehicle directive (ELV) EU200/53/EC 
Select region / language