Positioning adapter with metric thread for PMA elbow fittings for easy positioning
Applications:
- In connection with PMA fittings with metal thread
- Features & Benefits:
- Allows easy positioning of elbow connectors with exactly fixation of the outlet direction in a given thread hole
- High fastening torque
- With thread edge protection
Ingress protection:
Materials:
- Nickel-plated brass (other materials e.g. stainless steel available on request)
Compatible with:
- PMAFIX Pro, PMAFIX, PMA Smart Line fittings
- Environmental properties:
- Free from halogens and cadmium
- RoHS and REACH compliant