BKS cable stars

Select Language
  • English
  • Deutsch
  • français

For arrangement and strain relief of a loom of hoses and leads of given dimensions in cable assemblies

Cable stars or cable grommets are rubber inserts that are used at the conduit end to reduce the later movement and strain of the cables on one hand, and prevent any debris from entering the exposed conduit end. PMA offers tailored design-to-order cable stars with no minimum order quantity: using water-cut technology any combination of holes can be drilled into the rubber disc which is then held by strain relief half-shells BGS or ball joint termination BKE.


Please get in touch with us for your custom-made cable stars:

pma-conduitsystems@ch.abb.com

KScablestar396
Select region / language