CUS Conduit

Select Language
  • English
  • Deutsch
  • français
very flexible, medium-duty (UL Listed)


For machine building and installation industries
For electrical installations, especially in the US market
Inexpensive solution for requirements acc. to UL 1660 (UL Listing)


Material + Characteristics
• Specially modified polyamide 6
• Good ductility and reversed bending characteristics
• Very good mechanical properties even under extreme conditions,
  such as low temperatures and low humidity
• Self-extinguishing, acc. to UL 94 V2
• Free from halogens, REACH + ROHS compliant
• Temperature range: –40 °C to +105 °C, short-term to +160 °C

CUS Conduit_396px width
Select region / language