ESD Conduit

Select Language
  • English
  • Deutsch
  • français
highly flexible, medium-duty (antistatic)


For dynamic applications in robotics and automation where electrostatic charge and uncontrolled discharge need to be avoided


Material + Characteristics
• Specially modified polyamide 12
• Prevents electrostatic charging
• High dynamic load resistance
• For indoor and outdoor use (very good cold temperature performance)
• Excellent UV-resistance
• Free from halogens, REACH + ROHS compliant
• Temperature range: –40 °C to +90 °C, short-term to +150 °C


ESD Conduit_396px width
Select region / language