PCL Conduit

Select Language
  • English
  • Deutsch
  • français

very flexible, medium-duty


For machine building, installation and vehicle building applications
For static and slightly dynamic applications

Material + Characteristics
• Specially modified polyamide 6
• Very good ductility and good reversed bending characteristics
• Very good mechanical characteristics even under extreme conditions,
  such as low temperatures and low humidity
• Very good long-term properties
• Self-extinguishing, acc. to UL 94 V2
• Free from halogens, REACH + ROHS compliant
• Temperature range: –50 °C to +105 °C, short-term to +160 °C

PCL Conduit_396px width
Select region / language