PHT Conduit

Select Language
  • English
  • français
Very flexible, heavy -duty
High maximum operating temperature.
High impact resistance at very low temperatures

Material + Characteristics

• Specially formulated polyamide elastomer
• Both excellent flexibility and high compression strength
• Extremely good impact resistance at very low temperatures
• Enhanced temperature range compared to standard polyamides
• High resistance to ultra violet rays and weathering
• Free from halogens, REACH + ROHS compliant
• Temperature range: –50 °C to +135 °C, short-term to +180 °C
Conduit LLPL black_396px
Select region / language