PVD Conduit

Select Language
  • English
  • Deutsch
  • français
pliable, medium-duty


For long-term high temperature requirements in machine building applications
Excellent chemical resistance also at high temperatures


Material + Characteristics
• Specially formulated PVDF
• Very good abrasion resistance
• High stiffness
• Excellent UV resistance
• Self-extinguishing and free from cadmium
• Temperature range: –60 °C to +150 °C


PVD Conduit_396px width
Select region / language