VAM Conduit

Select Language
  • English
  • Deutsch
  • français

flexible, heavy-duty


For high fire and passenger safety requirements in interior applications such as passenger areas or public buildings
HL3 acc. to EN 45545-2


Material + Characteristics
• Specially modified polyamide 6
• High impact and compression strength
• High stiffness
• Minimal development of smoke and gases
• Free from halogens, REACH + ROHS compliant
• Temperature range: –40 °C to +105 °C, short-term to +160 °C

VAM_396px
Select region / language