VAML Conduit

Select Language
  • English
  • Deutsch
  • français
  • italiano
flexible, medium-duty


For high fire and passenger safety requirements in interior applications such as passenger areas or public buildings
HL3 acc. to EN 45545-2

Material + Characteristics
• Specially formulated polyamide 6
• Good flexibility
• Good impact strength
• Minimal development of smoke and gases
• Free from halogens, REACH + ROHS compliant
• Temperature range: –40 °C to +105 °C, short-term to +160 °C


PLR_396px
Select region / language