VOH Conduit

Select Language
  • English
  • Deutsch
  • français
pliable, very heavy-duty


For applications in heavy machine and plant construction
High compression resistance


Material + Characteristics
• Specially modified polyamide 6
• Highest degree of mechanical protection
• Good fire safety characteristics
• Very good UV and weathering resistance
• Free from halogens, REACH + ROHS compliant
• Temperature range: –40 °C to +105 °C, short-term to +160 °C

VOH Conduit_396px width
Select region / language