SCA Positioning adapter

Select Language
  • English
  • Deutsch
  • français
metric metal thread

Allows easy positionning of elbow connectors with metal thread
In connection with PMA connectors with metal thread (Metric: Metal long thread)


Material + Characteristics

• Nickel-plated brass
• High fastening torque
• With thread edge protection
• IP68 and IP69K
• Temperature range: –40 °C to +105 °C

SCA positioning adapter_396px width
Select region / language