F.66 Braided hose

Select Language
  • English
  • Deutsch
  • français

Monofile Ø: 0.28 mm for increased abrasion properties

Coverage: > 90 %


Material + Characteristics
• Polyamide 6.6
• Specifications: DIN 5510 (S4/SR2/ST2), NF F 16-101/ 102 (I3/F2),
  UL-File E 125 619, EN45545-2 HL3
• Temperature range: –55 °C to +135 °C, short-term to +160 °C


F66 braided hose_396px width
Select region / language