General technical details PMA Smart Line

Select Language
  • English
  • Deutsch
  • français
General Infos Smartline_1183px width
Material

• Fittings made from specially formulated polyamide 6
• Self-extinguishing
• Free from halogens, REACH + ROHS compliant
• Temperature range: –45 °C to +105 °C, short-term to +150 °C
Characteristics
 
• High impact resistance
• Good conduit pull-out strength
• Vibration-proof connection to PMA conduits
• Fits conduit profiles – fine (T) and coarse (G)
• To avoid accidental opening, dissassembling only possible with a screwdriver
Select region / language