UL-Recognition (RU)
UL (Underwriters Laboratories) is editor of different product standards. UL tests the characteristics of products and systems in order to guarantee that these comply with the requirements of the American market. The PMA product portfolio comprises a large choice of conduits and connectors which are tested and surveyed by UL. The symbol above indicates that products have been tested at UL according to the requirements of the Bi-National cable protection standard UL 1696 _CSA C22.2 No.227.3-05 and are approved for both USA and Canada.