CR160 series lighting contactors
Mechanically held contactors for a wide variety of lighting loads
The CR160MC mechanically held lighting contactors are designed for control of lighting loads such as tungsten, fluorescent, mercury and sodium, as well as for general non-inductive loads. The silver cadmium oxide main contacts and silver tungsten arcing contacts give the devices capability of handling a wide variety of lighting loads. Built-in clearing interlocks allow control from either momentary or maintained pilot devices. Shallow design enables fit into 6-inch deep wall.
- Wide range of current ratings
Available in 30 to 225 amp ratings in 2- and 3-pole versions.
- Ideal for wall-cavity mounting
The shallow design makes the CR160 contactors particularly adaptable for wall-cavity mounting applications. They can be mounted in enclosures that fit in 6-inch thick walls.
- Fast and easy installation
The contactors are front connected for convenient wiring and are manually operated with a screwdriver or similar tool, which discourages tampering. Direct bus-mounted forms are available to reduce space, mounting and wiring costs.