Earth bar with twin disconnecting link

Furse earth bars have a plastic channel base that is entirely corrosion proof, made from high impact uPVC unlike the traditional galvanized steel channel. 

The use of a modern polymer channel has also reduced the weight of our earth bars, making them lighter and easier to handle.

Product details 

  • Available as bare copper or tinned copper hard drawn bar
  • Pre-drilled fixing holes for ease of installation
  • Swan-Neck accessory available to facilitate the main earth bar connection
  • Standard height 90 mm, standard depth 77 mm
  • Tightening torque 20 Nm
  • Fix using countersunk wood screws 1½” No. 12 (Part no. SW110) and wall plugs (Part no. PS310)

Standards

  • BS 7430
Select region / language