Earth bars with stainless steel fixings

Furse Earth Bars with stainless steel fixings provide an efficient and convenient way of providing a common earth point, and integral disconnecting links allow easy isolation for testing purposes.

Available in a variety of lengths, copper or tinned copper bar with M10 stainless steel termination fixings.

Product details 

  • The plastic channel base is highly corrosion resistant, made from high impact uPVC unlike the traditional galvanized steel channel
  • The use of a modern polymer channel base has reduced the weight of the products, making them lighter and easier to handle
  • Pre-drilled fixing holes included for ease of installation
  • A range of designs to meet most installation requirements
  • The hard drawn, high conductivity copper earth bars are available in either bright copper or tin plated finish

Standards

  • BS 7430
Earth bar render - stainless steel fixings

More information

Select region / language