B Bond

Corrosion resistance, conductivity and mechanical strength are essential considerations in bond design to ensure an earthing system remains operative for many years.

All Furse earth bonds have high strength copper or aluminium alloy bodies and screws e.g. aluminium bronze, phosphor bronze etc. - commercial brass is not used.

Product details

  • For bonding tape to steel structures
  • Tightening torque 17 Nm

Standards

  • IEC/BS EN 62561-1 Class H (BN105, BN005)
  • BS 7430
Select region / language