Earth boss

Corrosion resistance, conductivity and mechanical strength are essential considerations in bond design to ensure an earthing system remains operative for many years.

The Furse earth boss range is manufactured from mild steel (to 970 230M07 grade EN1A) or stainless steel (grade 316L) and comes complete with phosphor bronze or stainless steel grade 316 studs, nuts and washers.

Product details

  • For welding to steel vessels, tanks, structures, etc.
  • Wrap connections with moisture inhibiting tape

Standards

  • BS 7430
Select region / language