Flexible flat copper braid bond

Corrosion resistance, conductivity and mechanical strength are essential considerations in bond design to ensure an earthing system remains operative for many years.

The Furse flexible braid bond is suitable for bonding gates, doors, fences and more, ensuring maximum electrical contact with minimum earth resistance.

Product details

  • Flexible copper or flexible tinned copper braid terminated with pressed ferrule connector at each end
  • Standard braid sizes listed in product information table - braids are available in other sizes, lengths, materials or terminations to special order
  • Circular braids are also available to special order - contact us for details

Standards

  • BS EN 13602
  • BS 7430
Flexible copper braid bond

More information

Select region / language