Rod to cable clamp (type B)

Corrosion resistance, conductivity and mechanical strength are essential considerations in clamp design to ensure an earthing system remains operative for many years.

All Furse earth rod clamps have high strength copper alloy bodies and screws e.g. aluminium bronze, phosphor bronze etc. - commercial brass is not used.

Product details 

  • High strength copper alloy lug clamp
  • Provides high quality, low resistance connection between stranded conductor and earth rod 

Standards

  • IEC/BS EN 62561-1 Class H (CR215)
  • BS EN 62561-1 Class H (CR230)
  • BS 7430
Select region / language