Rod to cable clamp (type G)

Corrosion resistance, conductivity and mechanical strength are essential considerations in clamp design to ensure an earthing system remains operative for many years.

All Furse earth rod clamps have high strength copper alloy bodies and screws e.g. aluminium bronze, phosphor bronze etc. - commercial brass is not used.

Product details

  • For a high quality, low resistance connection between solid circular or stranded conductor and an earth rod
  • Tightening torque 12 Nm (all CR5 prefixed part no.s)

Standards

  • BS EN 62561-1 Class H (CR520)
  • BS EN 50164-1 Class H (CR515, CR530)
  • BS 7430 (all CR5 prefixed part no.s)
  • UL 467 (G5 & G6)
Select region / language