Rod to tape clamp (type A)

Corrosion resistance, conductivity and mechanical strength are essential considerations in clamp design to ensure an earthing system remains operative for many years.

All Furse earth rod clamps have high strength copper alloy bodies and screws e.g. aluminium bronze, phosphor bronze etc. - commercial brass is not used.

Product details

  • For connection of flat tape conductor to an earth rod
  • Tightening torque 15 Nm

Standards

  • IEC/BS EN 62561-1 Class H (CR105)
  • BS 7430
Rod to tape clamp

More information

Select region / language