Stainless steel earthing clamp

Corrosion resistance, conductivity and mechanical strength are essential considerations in clamp design to ensure an earthing system remains operative for many years.

This stainless steel earthing clamp is from the Cenelectrex range and features twin tungsten carbide teeth for effective penetration of paint and contamination.

Product details 

  • Medium or heavy duty available
  • Medium duty stainless earthing clamp for earthing buckets, small drums, containers and plant equipment etc.
  • Heavy duty stainless earthing clamp for earthing 205 litre drums, IBCs, production vessels and road tankers etc.
  • Supplied complete with chemically resistant Cen-Stat Spiral Cable and 10 mm ring terminal

Standards

  • Clamp Certification EX standard logo ii 1 GD T6
  • Heavy duty earthing clamp FM standard logo Approved
Stainless steel earthing clamp

More information

Select region / language