Static discharge reels

Enabling fast, high integrity static earth connections.

A heavy duty, stainless steel clamp with tungsten carbide contact teeth that allow for a reliable connection to be made even through paint, dirt and grease. Built with a spring-operated, self-retracting cable reel that ensures cables do not become tangled or damaged.

Recommended for earthing/bonding of containers, drums, kegs, tanks, mobile tankers or other mobile/portable equipment.

Product details 

  • Two variations available
  • Small clamp ideal for earthing buckets, small drums, containers and plant equipment etc.
  • Large clamp ideal for earthing 205 litre drums, IBCs, production vessels and road tankers etc.
  • Both variations come supplied complete with retracting cable reel

Standards

  • Clamp certification EX standard logo ii 1 GD T6
  • Reel certification EX standard logo ii 2 GD T6
  •  FM standard logo Approved
Static Discharge Reels

More information

Select region / language