Tower earth clamp

Corrosion resistance, conductivity and mechanical strength are essential considerations in bond design to ensure an earthing system remains operative for many years.

All Furse earth clamps have high strength copper or aluminium alloy bodies and screws e.g. aluminium bronze, phosphor bronze etc. - commercial brass is not used.

Product details

  • For bonding copper cable or wire to steel structures
  • Tightening torque 12 Nm

Standards

  • BS EN 62561-1 Class H (BN125, BN130, BN300-FU, BN305)
  • BS 7430
Tower earth clamp

More information

Select region / language