Concrete inspection pit

The concrete inspection pit is load rated to 3,500 kg and is suitable for most types of earthing and lightning protection installations.

Product details

  • Not suitable for use in areas where high load, small wheel vehicles are used. The lightweight inspection pit (PT205) is recommended for this type of application.

Standards

  • IEC/BS EN 62561-5 (PT005)
  • BS 7430 (PT006, PT007)
Concrete pit
Select Language
  • English
  • français

More information

Select region / language