Lightweight inspection pit

The Furse lightweight inspection pit with polymer lid is load rated to 5,000 kg and is suitable for general to heavy duty use. It has a lockable lid and improved working area compared to the concrete inspection pit.

The lightweight inspection pit with concrete lid is load rated to 1,200 kg and is designed for use in pedestrianized and light vehicular areas.

The lid can be locked in place, if required order 2 x AS100 Allen caphead screws.

Product details

  • Manufactured from high-performance, UV stable and chemically resistant polymer
  • Available with either a polymer or concrete lid to suit the application

Standards

  • IEC/BS EN 62561-5 (PT205, PT110)
  • BS 7430 (PT004)
Inspection pit
Select Language
  • English
  • français

More information

Select region / language