Solid copper and stainless steel earth rod

Furse solid copper earth rods offer greater resistance to corrosion. They are ideally used in applications where soil conditions are very aggressive, such as soils with high salt content.

Similarly, Furse stainless steel earth rods are also highly resistant to corrosion. Stainless steel rods are normally used to overcome many of the problems caused by galvanic corrosion which can take place between dissimilar metals buried in close proximity.

Product details

  • Available in copper or stainless steel
  • Suitable fittings also available

Standards

  • BS EN 50164-2 (solid copper rods)
  • BS 7430
  • UL467 (RC010-KIT, RC015-KIT, RS005-KIT)
Solid copper and stainless steel earth rod
Select Language
  • English
  • français

More information

Select region / language