Threaded copperbond earth rod

Furse copperbond earth rods probably offer to the installer, the best and most economical earth rods available.

They are made by molecularly bonding 99.9% pure electrolytic copper onto a low carbon steel core. Furse rods are not of the sheathed type. They are highly resistant to corrosion, and because the steel used has a very high tensile strength, they can be driven by power hammers to great depths.

The counter-bored couplings are made from high copper content alloy - commercial brass is not used.

Product details

  • High tensile low carbon steel core with minimum 250 microns of copper 

Standards

  • IEC/BS EN 62561-2 (⅝" and ¾" rods without UL suffix, CG270, CG370)
  • BS 7430
  • UL467 (RB225-UL, RB235-UL, RB325-UL, RB335-UL)
Threaded copperbond earth rod
Select Language
  • English
  • français

More information

Select region / language