Two ranges of temperature monitoring relays meet the needs of your applications
ABBs portfolio of temperature monitoring relays is designed to measure the temperatures of solids, liquids and gaseous media using a variety of different sensors. Temperature monitoring relays are used in a wide array of applications. In conjunction with temperature sensors, such as PT100, PT1000, NTC or PTC sensors, they monitor the temperature of electric motors, control cabinets, busbars and protect transformers from overheating.
The portfolio consists of the following devices:
-
Digital: a range of innovative temperate monitoring relays, which can be set up either via a back-lit LCD or smartphone app. This type of devices includes variants with embedded Modbus RTU communication interface enabling ABB‘s Ability
TM Energy and Asset Manager.
-
Analog: a range of well-established and proved temperature monitoring relays. The settings such as temperature threshold and hysteresis can be configured easily using front-facing potentiometers adjustment.